Robust parts for Harsh Environments, NXP’s Automotive Logic Parts Lead the Way

Robust parts for Harsh Environments, NXP’s Automotive Logic Parts Lead the Way

Automotive applications present a harsh environment for semiconductor components. Parts in these applications must continue to work reliably, despite operating temperatures that may range anywhere from less than ‑20 ºC to those approaching 150 ºC.

Operating at elevated temperatures reduces the lifetime of semiconductor parts and negatively affects the stability of the package, so manufacturing parts for automotive applications requires tighter manufacturing controls, additional quality testing, and extensive reliability monitoring.

To ensure parts will be able to withstand such conditions, the Automotive Electronics Council developed the AEC-Q100 standard, which outlines procedures manufacturers must follow to ensure integrated circuits meet quality and reliability levels.

Q100-brochure-main-image_LR

NXP continues to lead the way in developing, manufacturing, and qualifying key automotive logic parts, and is the number one global suppler. Applying six-sigma design, zero defect test and inspection methodology and a quality standard that exceeds AEC-Q100 for the Q100 logic portfolio virtually guarantees trouble-free operation in the end user’s application. Q100 devices are manufactured in TS16949 certified and VDA approved production facilities, flagged as automotive lots, and subjected to additional process flow quality gates and stricter rules for lot handling. This approach ensures that automotive parts receive highest priority and have a greater traceability for improved quality analysis.

NXP offers logic functions including analog switches, buffers/inverters, bus switches, counters, decoders/de-multiplexers, multiplexers, flip-flops, gates, latches, level shifters, multivibrators, Schmitt-triggers, shift registers and transceivers. These Q100 logic functions include options for use at supply voltages ranging from 1.0–15 V.

With a dedicated automotive parts website, individual datasheets for every AEC-Q100 qualified part, and priority technical support from NXP, automotive application designers who use NXP Q100 parts are positioned for the best possible design success.

Get the details:

To learn more, visit the automotive logic page to download datasheets for every Q100 device, brochures, leaflets, selection guides and more. You’ll also find helpful videos, links to our training/events, and an order portal.

For a summary of the latest Q100 logic available from NXP, download our NXP Logic—Q100 logic portfolio brochure.

NXP
NXP
At NXP, innovation is always now, but our focus is always the future. Our dedicated team of experts is united by a passion to make everyday life more remarkable through technologies that continually redefine life as we know it.

Comments are closed.

Buy now