Need To Design an AC Drive with High Precision and Efficiency? Here’s How.

Need To Design an AC Drive with High Precision and Efficiency? Here’s How.

It is essential for AC drives to support various loads across various industrial applications including oil and gas, chemical, mining, marine and food and beverage to name a few. These applications require precision motor control that ensures high productivity and efficiency. Additional benefits include a reduction in mechanical stress on the motor, which reduces maintenance costs.

To achieve high precision motor control, it is important to incorporate a chipset that provides high performance processing with real-time, low latency response and low power consumption. High-speed GPIOs and high memory density enables seamless connectivity and processing that is necessary when interfacing with HMI systems, motors, power and communication modules and AFEs.

AC Drive Solution

NXP provides a solution that includes power, control and HMI stages. The power stage rectifier circuit is efficiently managed by the i.MX RT1060 crossover MCU and GD3100 single channel gate driver. Motor feedback is sensed by the KMA221 programmable angle sensor that in turn is decoded by the MPU. The control stage that includes the i.MX RT1060 provides high speed connectivity via GPIOs programmed as AC drive analog and digital inputs and outputs including USB Type C, Ethernet and TSN connectivity.

The LPC546xx MCU serves as a detachable HMI panel for real time control and monitoring and together with the control and power stages, this design provides a low latency and low power HMI interface. This enables precision motor control and results in high efficiency and productivity.

Figure 1. AC Servo Drive Block Diagram

Figure 1. AC Servo Drive Block Diagram

Additional Resources

Click here to learn more about NXP factory automation solutions
Learn more about NXP security solutions
Stuck on something? Get answers to your questions on our community page

Javier Solorzano
Javier Solorzano
Javier Solorzano is the Segment Marketing Manager for Industrial and IoT markets. He develops NXP solutions across various applications using NXPs vast product portfolio that make lives safer, better, and easier. He has published over 20 technical publications including application videos, blog entries, articles, and white papers across major electronics magazines. For over a decade, Javier has held roles in applications engineering and product marketing and has co-founded a startup electronics company. He holds a Bachelors and Masters Degree of Science from Santa Clara University.

Comments are closed.

Buy now