Spotlight on Industrial

Connecting Industry 4.0 with OPC UA

Connecting Industry 4.0 with OPC UA

All of the “things” that make modern life possible are manufactured in facilities that are an interplay of machines, sensors, motion controls, programmable logic controllers (PLCs) and enterprise software.

Spotlight on We Are NXP


Trending Topics


Recent Articles

Driving Functional Safety Into Automotive HMI Designs

NXP can help automotive OEMs and Tier 1 suppliers achieve functional safety compliance in their automotive HMI designs with ready-to-deploy i.MX 95 applications processors

Connecting Industry 4.0 with OPC UA

OPC Unified Architecture (OPC UA) is a valuable tool for building interoperable Industry 4.0 systems and is compatible with MCX N974 and i.MX RT1180.

Non-Terrestrial Networking: Extending the Internet to Space

NXP Layerscape processors are enabling the growing non-terrestrial networking systems space by providing components for satellites and consumer terminals

NXP and Tessolve Deliver Digital Connected Cluster Platform for Two- and Three-Wheelers

NXP and Tessolve launch a ready-to-deploy digital connected cluster (DCC) platform for two-wheeler and three-wheeler vehicle manufacturers.

MCX W Is the New MCU to Connect More

The upcoming MCX W71 and MCX W72 enable industrial IoT applications, and the MCX W72 features Bluetooth Channel Sounding for proximity measurements

S32N Family of Scalable Processors Super-Integrates Vehicle Functions for Tomorrow’s SDVs

NXP has announced the new S32N family of Vehicle Super-Integration Processors offering scalable combinations of safe, real-time and applications processing.

8 Reasons Why eSIMs Are Here To Stay

eSIMs represent a fundamental change in the way connectivity is delivered – one less physical item to deal with, one less thing to think about when using a device, delivering an enhanced consumer experience to enable cellular connectivity seamlessly.

IoT Security Just Got Easier: EdgeLock 2GO Programming Partners Simplify Device Provisioning

EdgeLock 2GO service gives device OEMs a secure, simple, and flexible way to provision and manage device credentials, from manufacturing to deployment.

It’s Time to Harmonize IoT Cybersecurity

Eliminating fragmentation in IoT cybersecurity will help manufacturers develop faster and more cost-effectively, and would make it easier for end users to buy and install the features they want.


NXP Smarter World Podcast

NXP Smarter World Podcast

Join us as we dive deep into the issues behind today's connected world and explore our scalable solutions for our digitally-enhanced environment.